USA English


Manual Production Systems

GoTo Manual Production Systems

With MPS Workstations, you can flexibly design your own individual workstation solution. You can choose from custom products, which enable you to put together the perfect solution using numerous parameters.

Flow Rack Systems help reduce your inventories with an efficient material supply system. A well structured and clearly organized material supply generates transparency to help you reduce your stocks.

DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG

Workstations: Lamps, Cables and Information

Material Number Material Description Max. Qty. Shipment (Business Days)
3842537599 Connection Cable USA 4m 2 1
3842537323 Mains Cable NA 5m 2 1
3842539882 Plug Socket Strip L/2S NA 2 1
3842537345 System Lamp SL78 Electronic NA 2 1
3842526564 Cable Carrier for 10mm T-slots 200 1
3842526565 Cable Carrier for 8mm T-slots 50 1
3842523014 Cable conduit 45x45, 2000mm 10 1
3842517164 Information board 2 1
3842537870 Information Board ESD – 2 x A4 2XA4 5 1
3842537650 Lettering clip 22x102mm 20 1
3842537651 Lettering clip 38x102mm 20 1
3842539839 Removable transparent sleeves (Lot size 10) 30 1
3842537351 System Lamp SL36, electronic - NA 5 1
3842514653 System Lamp SL72 - EU 5 1
3842532909 T-plug 10 1

Workstations: Tool Holders and Hangers

Material Number Material Description Max. Qty. Shipment (Business Days)
3842521513 End Piece 30x45C 100 1
3842537861 Mounting Bracket M8 P60-40 Set 20
3842523598 Profile Rail 30x45C 20x5600mm 1 1
3842521510 Shuttle 40 1
3842218953 Slide Hanger 20 1
0842901309 Snap-Hook 2 1
3842540429 Bottle holder, ESD 1 1
3842544835 BUCKET-TRAY D52-15, ESD 1 1
3842544836 BUCKET-TRAY D52-15,W BASE,ESD 1 1
3842544834 BUCKET-TRAY D52-9, ESD 1 1
3842544837 BUCKET-TRAY D91-32, W BASE, ESD 1 1
3842546744 BUCKET-TRAY D91-OVAL53-L100,ESD 1 1
3842546745 BUCKET-TRAY D91-OVAL-L136, ESD 1 1
3842530306 CLOTH HOLDER N10 10 1
3842544797 CONTAINER MOUNT GB-F, ESD 10 1
3842544832 TOOLHOLDER D52, ESD 1 1
3842544833 TOOLHOLDER D91, ESD 1 1
3842544772 TOOLHOLDER D95,ESD 1 1
3842544768 TOOLHOLDER L105, ESD 10 1

Workstations: Ergonomic Chairs

Material Number Material Description Max. Qty. Shipment (Business Days)
3842546774 ARMREST PAIR 1 1
3842546772 FOOT SUPPORT 1 1
3842546775 FOOT SUPPORT ESD 1 1
3842537135 Rubber profile footrest, 2000mm, ESD (Lot size 10) 10 1
3842527161 SWIVEL WORK CHAIR DYNAMIC CLEAN - Seat Height 505 - 645 mm 1 1
3842546768 SWIVEL WORK CHAIR DYNAMIC ESD - Seat Height 460 - 610 mm 1 1
3842546769 SWIVEL WORK CHAIR DYNAMIC ESD - Seat Height 580 - 820 mm 1 1
3842546763 SWIVEL WORK CHAIR DYNAMIC PU - Seat Height 580 - 820 mm 1 1
3842546766 SWIVEL WORK CHAIR DYNAMIC TEXTILE - Seat Height 460 - 610 mm 1 1

Workstations: Drawers

Material Number Material Description Max. Qty. Shipment (Business Days)
3842548900 DRAWER INSERT 1 1
3842546535 DRAWER UNIT 360_3 1 1
3842547886 DRAWER UNIT CONTAINER 600_4 1 1
3842547887 DRAWER UNIT CONTAINER 600_6 1 1
3842547885 ROLLER SET SET4 1 1

Flow Rack Systems

Material Number Material Description Max. Qty. Shipment (Business Days)
3842532862 AXLE D4X31 500 1
3842536002 BRACKET 60X47X4 WITH FASTENERS 100 1
3842535122 COVER PLATE 40X45 20 1
3842535121 COVER PLATE 40X80 20 1
3842537657 FIXING DEVICE XLEAN 40 1
3842537661 RAIL HOLDER 40X45 W/O STOP 40 1
3842537660 RAIL HOLDER 40X45 WITH STOP 40 1
3842538372 Rail Holder with stop, Xlean 100 1
3842537687 Rail Holder without stop, Xlean 100 1
3842532865 ROLLER D32 BLACK 200 1
3842532867 D32 SK BLACK 200 1
3842532886 ROLLER CARRIER D32SK L=300/50 20 1
3842532887 ROLLER CARRIER D32 L=300/50 20 1
38423195011 ROLLER ELEMENT RE 45 200 1
3842319500 ROLLER ELEMENT RE 45 SK 200 1
3842537777 ROLLER SECTION D28SK L=4500 100 1
3842537776 Roller Section - D28x24, L=4500 250 1
3842535118 STRUT PROFILE D28 20X6070MM 1 1
3842535115 U-PROFILE 40X45 20X6070MM 1 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.