USA


Profiles

GoTo Profiles

Rexroth offers a variety of popular Profiles in the GoTo program to cover most applications. These profiles are sold in full length uncut sticks in single or bundle quantities.

  • High-strength extruded aluminum
  • Natural color anodized surface
  • Scratch and corrosion-resistant
  • Never needs painting
  • Maintenance free
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG

Profiles

Material Number Material Description Max. Qty. Shipment (Business Days)
3842513581 Profile 11x20, pkg. of 10, 2000mm long 1 1
3842513582 Profile 11x20, single, 2000mm long 15 1
3842517179 Profile 20x20, pkg. of 20, 3000mm long 1 1
3842553614 Profile 45X45 20X6070MM 1 1
3842537816 Profile 20x40, pkg. of 24, 3000mm long 1 1
3842553621 Profile 45X45 L=6170 5 1
3842506949 Profile 30x30 2SA, pkg. of 20, 5600 mm long 1 1
3842553611 Profile 45X45L 20X6070mm 2 1
3842506951 Profile 30x30 3S, pkg. of 20, 5600 mm long 1 1
3842553618 Profile 45X45L L=6170 5 1
3842501574 Profile 30x30, pkg. of 20, 6000mm long 1 1
3842553615 Profile 45X90 12X6070MM 1 1
3842553622 Profile 45X90 L=6170 3 1
3842553612 Profile 45X90L 12X6070MM 1 1
3842529339 Profile 40x40, pkg. of 20, 6000mm long 1 1
3842553619 Profile 45X90L L=6170 3 1
3842529341 Profile 40x80L, pkg. of 12, 6070mm long 1 1
3842553613 Profile 90X90L 6X6070MM 1 1
3842553620 Profile 90X90L, 6170mm long 2 1
3842517173 Profile 20x20, single, 3000mm long 5 1
3842517178 Profile 20x40, single, 3100mm long 6 1
3842502538 Profile 30x30, single, 6000mm long 5 1
3842506957 Profile 45x45L 2NVS, pkg. of 20, 5600mm long 1 1
3842512603 Profile 30x60, pkg. of 10, 5600mm long 1 1
3842506959 Profile 45x45L 3N, pkg. of 20, 5600mm long 1 1
3842512930 Profile 30x60, single, 5600mm long 3 1
3842507127 Profile 45x60H, single, 6000mm long 5 1
3842507716 Profile 60x60, single, 6100mm long 5 1
3842511871 Profile 60x60L, single, 5700mm long 5 1
3842315122 Profile 45x60H, pkg. of 20, 6000mm long 1 1
3842507124 Profile 60x90H, single, 6000 mm long 3 1
3842315126 Profile 60x60, pkg. of 20, 6000mm long 1 1
3842511872 Profile 60x60L, pkg. of 20, 5600mm long 1 1
3842315124 Profile 60x90H, pkg. of 10, 6000 mm long 1 1
3842315125 Profile 90x90H, pkg. of 6, 6000mm long 1 1
3842507715 Profile 90x90H, single, 6000mm long 3 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.