USA English


TS Assembly Conveyors

GoTo Profiles

TS Assembly Conveyor components are made for transverse conveyor sections, which are designed to transfer pallets over short distances or for independent workstations. Additional wear strips for TS pallets also available.

Stop gates halt and separate workpiece pallets on the conveyor. They are pneumatically powered and mount between conveyor sections.

The TS 2plus GoTo offering consists of our most common workpiece pallet sizes, ranging from 160x160mm to 400x400mm. The GoTo offering includes: unassembled pallet kits, pallet plates, and pallet components.

DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG

Spare Parts: AS2 Drive Modules

Material Number Material Description Max. Qty. Shipment (Business Days)
3842529722 DRIVE CASING AS 2/C KPL. 2 7
3842529723 DRIVE CASING AS 2/C KPL. 2 7
3842529720 DRIVE CASING AS2/R COMPLETE LEFT 2 7
3842529721 DRIVE CASING AS2/R COMPLETE RIGHT 2 7
3842537620 DRIVE CASING AS2/R VPLUS LEFT 2 7
3842537621 DRIVE CASING AS2/R VPLUS RIGHT 2 7

Spare Parts: BS1 Transverse Conveyor

Material Number Material Description Max. Qty. Shipment (Business Days)
3842522064 Clutch, KPL SW17/SW13 L=48 3 2
3842527013 Deviating Roller KPL 4 2
3842538064 Roller Element - RE 45 ESD 100 2
3842519243 Slip-on Gear Unit, I=15:1, GS137 3 2

Spare Parts: BS2 Transverse Conveyor

Material Number Material Description Max. Qty. Shipment (Business Days)
3842551226 FLAT-TOP CHAIN 1/2" *5/16" L=12M 2 2
3842551230 FLAT-TOP PLATES BLACK 100 2
3842518043 GUIDE PIECE 19X129X8 4 2
3842551234 MASTER LINK FLAT TOP CHA.ESD CPL. 10 2
3842523918 ACCUM.ROLLER CHAIN 1/2"X5/16"PA ESD 12M 2 2
3842992651 BELT GUIDE PROFILE FP 2/B 12 5
3842527257 CHAIN TENSIONER BS 2/R 2 2
3842528290 CHAIN TENSIONER BS 2/R REVERS. 2 2
3842218920 CLUTCH 30X30X50 SW17 10 2
3842218921 CLUTCH SW17/SW17 D30,5X70 4 2
3842527356 COVER LI C 69X170X18 4 2
3842527357 COVER RE C 69X170X18 4 2
3842527354 COVER LI R 69X170X18 4 2
3842527355 COVER RE R 69X170X18 4 2
3842992038 COVER TUBE D25 4 2
3842523835 DEVIATING ROLLER D=19,6X26 KPL BLACK 12 2
3842516833 DEVIATING ROLLER D=30 12 2
3842328996 DEVIATING ROLLER D19,6X26 N 30 2
8981016252 DEVIATING ROLLER ASSY 8 2
8981010511 DISMANTLING TOOL ROLLER CHAIN 1 2
3842532678 DRIVE KIT BS 2/C 4 2
3842529198 EXTENSION SPRING RZ-109GI 4 2
3842542199 GEAR MOTOR GKM16-3 47/734 CE/UL(B) 2 2
3842542201 GEAR MOTOR GKM16-3 60/714 CE/UL(B) 2 2
1900905175 GROOVED BALL BEAR. DIN 625-6005-2RS 4 2
3842516900 GUIDE PIECE 4 2
3842523426 GUIDE PIECE 20X42X100 4 2
3842529938 GUIDE PROFILE FP 2/C/R L=6000MM 12 2
3842529937 GUIDE PROFILE GP 2/C/R L=6000MM 20 2
3842992521 HEX SHAFT SW17 4 5
3842537514 LOCKING BOLT D7H12X10 10 2
3842530417 MASTER LINK 1/2"X5/16" 10 2
3842547476 MOTOR 200/346V180W50HZ-220/400V220W60HZ 4 2
3842547993 MOTOR 230/400V180W50HZ-265/460V220W60HZ 4 2
3842535391 SLIDE PROFILE GP 2/ST L=3000 6 2
3842530544 SLIDING PIECE 6 2
3842527866 SLIP-ON GEAR UNIT GS 14-1 I=12:1 2 2
3842527867 SLIP-ON GEAR UNIT GS 14-1 I=15:1 2 2
3842527868 SLIP-ON GEAR UNIT GS 14-1 I=20:1 2 2
3842527869 SLIP-ON GEAR UNIT GS 14-1 I=25:1 4 2
3842527870 SLIP-ON GEAR UNIT GS 14-1 I=30:1 4 2
3842519673 SPRING 6 2
3842544625 SUB-ASSEMBLY UPP HOUS LE 1DEV ROL 4 5
3842544631 SUB-ASSEMBLY UPP HOUS RI 1DEV ROL 4 5
3842517668 THREAD.FURROWSCREW EJOT-WN1413-KA30X16 16 2
3842516804 TOOTH BELT PULLEY 30T5-26Z SW17I 8 2
3842992517 TOOTHED BELT 25T5 A 10 4

Stop Gates

Material Number Material Description Max. Qty. Shipment (Business Days)
0842900300 Stop Gate VE 2 20 2 20 2
R980024832 Stop Gate VE 2/D-200 20 2
3842547785 Stop Gate VE2/D-60 20 2
3842547770 Stop Gate VE2/H-DA06 20 2

Workpiece Pallet: Components

Material Number Material Description Max. Qty. Shipment (Business Days)
3842513458 Frame Module Extension 320 80 2
3842525999 Frame Module Extension 320 M.BOHRG. 80 2
3842526764 Frame Module Extension RV320 M.PE-LS O.BO 80 2
3842528293 Frame Module Extension WT320 M.PE-LS M.BO 80 2
3842174301 Frame Module WT160 A 80 2
3842526760 Frame Module WT160 M.PE-LS O.BO 80 2
3842174302 Frame Module WT240 A 80 2
3842526761 Frame Module WT240 M.PE-LS O.BO 20 2
3842174303 Frame Module WT320 A 80 2
3842526762 Frame Module WT320 M.PE-LS O.BO 80 2
3842174304 Frame Module WT400 A 80 2
3842525998 Frame Module WT400 A M.BOHRG. 80 2
3842528292 Frame Module WT400 M.PE-LS M.BO 80 2
3842526763 Frame Module WT400 M.PE-LS O.BO 80 2
3842174341 Positioner Bushing D20X14,8 80 2
3842527192 Positioner Bushing D20X16,35 80 2
3842524615 Positioner Bushing D20X22,7 80 2
2917761175 Slotted Spring Pin ISO8752-8X22-ST 80 2
2917761176 Slotted Spring Pin ISO8752-8X24-ST 80 2
2917761180 Slotted Spring Pin ISO8752-8X30-ST 80 2
3842525805 Bolt D16 A=12,7 B=32,2 80 2
3842525803 Bolt D16 A=4,8 B=24,3 80 2
3842527193 Bolt D16 A=6,35 B=25,85 80 2
8981019870 Carrying Plate 160X 160 12.7 AL 20 10
8981019875 Carrying Plate 240X 240 12.7 AL 20 10
8981019880 Carrying Plate 320X 320 12.7 AL 20 10
8981004973 Carrying Plate 320X 320 6.35AL 20 10
8981019887 Carrying Plate 400X 400 12.7 AL 20 10
8981022445 Carrying Plate 160X 160 4.85ST 20 20
8981022450 Carrying Plate 240X 240 4.85ST 20 20
8981022451 Carrying Plate 240X 320 4.85ST 20 20
8981022454 Carrying Plate 320X 320 4.85ST 20 20
8981022461 Carrying Plate 400X 400 4.85ST 20 20

Unassembled Workpiece Pallet Kits

Material Number Material Description Max. Qty. Shipment (Business Days)
8981022202 Workpiece Pallet 160X 160 12AL UPA KT 20 10
8981022200 Workpiece Pallet 160X 160 ST UPA KT 20 20
8981022217 Workpiece Pallet 240X 240 12AL UPA KT 20 10
8981022215 Workpiece Pallet 240X 240 ST UPA KT 20 20
8981022220 Workpiece Pallet 240X 320 12AL UPA KT
8981022218 Workpiece Pallet 240X 320 ST UPA KT
8981022229 Workpiece Pallet 320X 320 12AL UPA KT 20 10
8981022227 Workpiece Pallet 320X 320 ST UPA KT 20 20
8981022241 Workpiece Pallet 400X 400 12AL UPA KT 20 10
8981022239 Workpiece Pallet 400X 400 ST UPA KT 20 20
8981022272 Workpiece Pallet 160X 160 12AL UPE 20 10
8981022270 Workpiece Pallet 160X 160 ST UPE 20 20
8981022287 Workpiece Pallet 240X 240 12AL UPE 20 10
8981022285 Workpiece Pallet 240X 240 ST UPE 20 20
8981022290 Workpiece Pallet 240X 320 12AL UPE 20 20
8981022288 Workpiece Pallet 240X 320 ST UPE 20 20
8981022299 Workpiece Pallet 320X 320 12AL UPE 20 10
8981022297 Workpiece Pallet 320X 320 ST UPE 20 20
8981022311 Workpiece Pallet 400X 400 12AL UPE 20 10
8981022309 Workpiece Pallet 400X 400 ST UPE 20 20

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.