USA

Select your location

USA
 

Spare Parts

Accessories

TS Assembly Conveyor components are made for transverse conveyor sections, which are designed to transfer pallets over short distances or for independent workstations. Additional wear strips for TS pallets also available.

Marginal Column
Content

Features:

  • Slip-on gear unit mounts on top of the motor providing power to the conveyor belt
  • Clutch transfers power from the drive unit to the conveyor
  • Deviating roller provides smooth and stable movement
  • Roller elements allow for the movement of workpiece pallets
  • PA Wear strips are designed to prolong the life of workpiece pallets
 

GoTo Home


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.