USA

Select your location

USA
 

Stop Gates

Stop Gates

Stop gates halt and separate workpiece pallets on the conveyor. They are pneumatically powered and mount between conveyor sections. All stop gates halt workpiece pallets on the leading or trailing edge depending on the application.

Marginal Column
Content

Features:

  • For stopping of one or more accumulating workpiece pallets
  • Depending on the application, stop gates may be mounted inside or outside the workpiece pallet
  • Infinitely adjustable damping
  • When pressure is released the stop gate is closed by a spring
  • Reduces force of impact by up to 80%
 

GoTo Home


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.