USA

Select your location

USA
  • Home
 

Plastic Chain Conveyor VarioFlow plus

VarioFlow plus Modular Conveyors

Through its flexible and modular design, VarioFlow plus conveyor systems provide quick system design, quick installation and quick start-up. The VarioFlow plus GoTo conveyor offering is based on our best-selling 90mm wide chain platform and includes a variety of the most common modules and components.

Marginal Column
Content

Features of Rexroth's VarioFlow Conveyors include:

  • Bolt-together construction based on Rexroth’s structural aluminum framing system
  • Pre-assembled modules
  • Fast planning with MTpro Layout Designer through simple "Drag and Drop" and chain tensile force calculation
  • Fast planning with MTPro
  • Chain tensile strength to 1250 N limits the number of required drives
  • Powered by energy efficient, inverter duty Lenze gearmotors
  • Simple installation of the slide rail without riveting

VarioFlow Conveyors Resources

Download the VarioFlow plus Modular Conveyors PDF

Download the full VarioFlow plus Catalog


 

GoTo Home


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.