USA

Select your location

USA
 

IndraMotion MTX micro

IndraMotion MTX micro

IndraMotion MTX micro is the compact, simple, powerful, and nevertheless low-cost CNC solution from Rexroth for standard turning and milling machines.

Marginal Column

Features of Rexroth's CNC Control IndraMotion MTX include:

  • Operating Panels and software optimized for easy machine operation
  • Multiple technological functions for complete machining
  • Compatible with standard, performance and advanced MTX versions
  • Preconfigured software for turning and milling
  • Open PLC per IEC 61131-3 for application-specific enhancements
  • Engineering tools for easy, fast commissioning and diagnosis

For detailed list of technical features for IndraMotion MTX micro go to www.boschrexroth.com/mtxmicro

 
 



GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.