USA

Select your location

USA
 

IndraDrive Mi

IndraDrive Mi cabinet-free technology offers the highest flexibility and efficiency. Reducing: installation time, cabinet size up to 90%, wiring up to 90% due to hybrid cable technology, and cabinet cooling cost up to 90% because the drives are on the machine with IP65 protection.

Marginal Column

Features of Rexroth's Drive Systems include:

  • Onboard digital inputs and outputs (4), 2 of which can be used as quick inputs for probes
  • Optical encoder, singleturn/multiturn-absolute
  • Capacitive encoder, singleturn/multiturn-absolute
  • Onboard Safe Torque Off certified with Cat 4 PL e in conformance with EN ISO 13849-1 and with SIL 3 in conformance with EN 62061
  • Multi-Ethernet :
    ––Sercos III
    ––PROFINET IO
    ––EtherNet/IP
    ––EtherCat

Drive Systems Resources

 
 
 



GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.