USA

Select your location

USA
 

I/O - IndraControl S67

GoTo I/O - IndraControl S67

Rexroth IndraControl S67 enables reliable, cabinet-free installation near the machine, even in harsh industrial environments. The universally modular device concept provides for ultra-high flexibility and economic realization of customized machine concepts.

Marginal Column

Features of Rexroth's I/O include:

Rexroth Inline is a flexible and scalable modular I/O system with IP20 protection for time-saving installation in a control cabinet – whether locally at the IndraControl L or as a distributed I/O station.

  • Compact, modular and simple
  • Space-saving I/O technology for attachment to standard rails
  • Individually combinable modules
  • Well-considered assembly and installation design


I/O Resources:

 
 



GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.