USA

Select your location

USA
 

I/O - Inline (IP20)

GoTo I/O - Inline (IP20)

GoTo I/O IP20

Rexroth Inline is the flexibly scalable I / O system in IP20 for time-saving control cabinet installation - whether locally at the IndraControl L controller or as a remote I / O station. The compact and modular design, as well as the intelligent installation concept save cabinet space for a wide variety of individually combinable modules.

Marginal Column

Features of Rexroth's I/O include:

Rexroth Inline is a flexible and scalable modular I/O system with IP20 protection for time-saving installation in a control cabinet – whether locally at the IndraControl L or as a distributed I/O station.

  • Compact, modular and simple
  • Space-saving I/O technology for attachment to standard rails
  • Individually combinable modules
  • Well-considered assembly and installation design


I/O Resources:

 
 
 
 
 
 
 
 
 



 

GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.