USA

Select your location

USA
 

Hydro-electric pressure switch

HED 8

Piston-type pressure switch

Marginal Column
Content

Hydro-electric pressure switches of model HED 8 are piston-type pressure switches used to monitor a pressure value in a circuit. As a pressure value is achieved (rising or falling), the HED micro-switch changes state, which can be used as an indicator for the next sequential operation or shutdown. The HED microswitch is not a current carrying device; it is an actuator/sensor.

Features

  • For subplate mounting
  • For in-pipe installation
  • As vertical stacking element, position of ports to DIN 24340 form A
  • In horizontal stacking assemblies
  • Five pressure stages, optional
  • Adjustment option:
    – Rotary knob with scale
  • Cable socket with circuitry (indicator lamp) – separate order
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.