USA

Select your location

USA
 

VT Patch Cord

Valve tester component

Used for connecting between a VT card faceplate test jack and an analog/digital meter for the purpose of measuring voltage of the amplifier card

Marginal Column
Content

VT Patch Cords are supplied with a 2 mm (0.0787 in) diameter plug on one end and a 4 mm (0.157) diameter plug on the other. They are connected by a 100 cm (40 in) length of silicone insulated wire (0.55 sq. mm/20 AWG). Available in both red and black colors.

Features

  • For servicing or troubleshooting
  • Measures voltage of amplifier card via VT card test jack
  • Can be used with Rexroth test point and system cards
  • Red or black color
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.