USA

Select your location

USA
 

Rotary angle sensor

VT-SWA-1

Rotary angle sensor

Marginal Column
Content

Rotary angle sensor for SYDFE, systems with integrated electronics (complete kit with sensor and evaluation electronics, magnet carrier, and parts to be installed).

Features

  • Suitable for use in SYDFEE and SYDFEC systems (systems with integrated electronics) for sensing the swivel angle of the A10V(S)O…DFE… pump and conversion of the measured value into an electrical signal
  • Contact-free acquisition of a rotary angle using a Hall-effect sensor
  • Consisting of magnet carrier and sensor with integral electronics in the housing
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.