USA

Select your location

USA
 

Cable Set

Z31

Cable set for on-board electronic valves

Marginal Column
Content

Cable Set Z31 for on-board electronic valves with 7-pin connectors. This flexible cable has a nominal 9 mm outside diameter and it includes an overall shielded. The polyurethane jacket resists oil, many chemicals, and considerable abrasion. The high quality 7-pin connector is over-molded to the cable, for worry-free connection to the OBE valve.

Features

  • Black polyurethane jacket
  • Flexible conductors with overall shield
  • Flame retardant
  • Halogen-free
  • RoHS compliant
  • UL Recognized for North America
  • 3, 5, 10 meter lengths
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.