USA

Select your location

USA
 

Filling Valve – sandwich plate

ZSF

Pilot operated check valve in sandwich plate design

The valve type ZSF is a pilot operated check valve in sandwich plate design. It is used for the leakage-free isolation of pressurized working circuits (e.g. pressing cylinders). Due to its favorable flow characteristics and the low cracking pressure of the main poppet, it is particularly suitable on presses.

Features

  • Sizes 32 to 200
  • Pilot operated check valve in sandwich plate design
  • With or without pre-opening, optional
  • Control by built-on directional spool valve or directional seat valve, optional
  • Integrated high-pressure connection (size 32 to 160)
  • Integrated throttle check valve (size 200)

The following pdf file contains complete product data. Only the part numbers on this page are applicable to GoTo and will ship in 10 business days.

The GoTo products listed below can now be purchased through our new eShop. Sign up for an account today at