USA

Select your location

USA
 

4/3 Load sensing proportional valve elements

B8_80... (EDB-P-LS)

Compact direct operated proportional solenoid valves with load sensing connections

Marginal Column

The sandwich plate design directional valve elements B8080… with LS connection are compact direct operated proportional solenoid valves which control the start, the stop, the direction and the quantity of the oil flow. With the LS connection, pressure difference at the main spool, as well as the flow to the actuator, is maintained constant via the pressure compensator.

Features

  • Valve element with direct proportional control of spool
  • Control spool operated by screwed-in solenoid with extractable coil
  • In the de-energized condition, the control spool is held in the central position by return springs
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.