Select your location
Product Groups
OverviewSystems and Modules
OverviewEngineering
OverviewIndustries
OverviewMobile Applications
OverviewFactory Automation
OverviewMachinery Applications and Engineering
OverviewService by Technology
OverviewService Centers
OverviewService by Market
OverviewTraining
OverviewPurchase Training Systems
OverviewTrends and Topics
OverviewEnergy Efficiency
OverviewMachine Safety
OverviewRexroth Resource Kits
OverviewCase Studies & Tech Papers
OverviewVUCN
VURN
VSOA
VSOD
SELB / SELC
Material Number | Description | Max. Quantity | Shipment (Business Days) | Data Sheet |
---|---|---|---|---|
Check, poppet type | ||||
R901007308 | 043120005600000 VUCN-08A-00 | 10 | 10 | RE18318-89 |
R901106550 | 043120005605000 VUCN-08A-05 | 10 | 10 | RE18318-89 |
R930006992 | 0431200056A0000 VUCN-08A-A0 | 10 | 10 | RE18318-89 |
R901106596 | 043123008500000 VUCN-10A-00 | 10 | 10 | RE18318-90 |
R930005884 | 043123008501000 VUCN-10A-01 | 10 | 10 | RE18318-90 |
R901106601 | 043123008505000 VUCN-10A-05 | 10 | 10 | RE18318-90 |
R901106602 | 04312300851500A VUCN-10A-15 | 10 | 10 | RE18318-90 |
R901106613 | 043128005700000 VUCN-12A-00 | 10 | 10 | RE18318-91 |
R901106614 | 043128005705000 VUCN-12A-05 | 10 | 10 | RE18318-91 |
R901106616 | 043125002700000 VUCN-16A-00 | 10 | 10 | RE18318-92 |
R930004414 | 0431250027A0000 VUCN-16A-A0 | 10 | 10 | RE18318-92 |
R901109780 | 043132005800000 VUCN-20A-00 | 10 | 10 | RE18318-93 |
R901109781 | 043132005803000 VUCN-20A-03 | 10 | 10 | RE18318-93 |
Check, poppet reverse type | ||||
R901106619 | 043121005602000 VURN-08A-02 | 10 | 10 | RE18318-96 |
Pilot operated check, pilot to open | ||||
R930000836 | 043310005600000 VSOA-08A-00 | 10 | 10 | RE18319-34 |
R930000847 | 043310105605000 VSOA-08A-05-OR | 10 | 10 | RE18319-34 |
R901117416 | 043310008500000 VSOA-10A-00 | 10 | 10 | RE18319-35 |
R901117420 | 043310008503000 VSOA-10A-03 | 10 | 10 | RE18319-35 |
R901117418 | 043310108500000 VSOA-10A-G-00 | 10 | 10 | RE18319-35 |
Dual pilot operated check, pilot to open | ||||
R930000016 | 043603008503000 VSOD-10A-03 | 10 | 10 | RE18319-38 |
Directional poppet type, shuttle | ||||
R901161981 | 049405005600000 SELB-08A | 10 | 10 | RE18319-80 |
R930005663 | 049407005400000 SELC-04A | 10 | 10 | RE18319-82 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.