USA

Select your location

USA
 

4/3 – 4/2 Directional valve elements

D8_5... (EDD-XZ)

Compact direct operated solenoid valves

Marginal Column
Content

The sandwich plate design directional valve elements D8_5 are compact direct operated solenoid valves which control the start, the stop and the direction of the oil flow.

Features

  • Valve elements with solenoid operated directional spool
  • Control spools directly operated by solenoids with removable coils
  • In the de-energized condition, the control spool is held in the central position by return springs
  • Manual override (push-button, screw type) available as option
  • Optional anti-cavitation/relief function available
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.