Cross-piloted check valves for EDC

L8541... (EDCM/EDCMF-VR)

Secondary flangeable element

Marginal Column

These secondary flangeable elements can be interfaced and bolted on top of the A and B ports of the ED elements of the directional valve assembly. They incorporate two cross piloted check valves which allow free flow toward the A and B outlet ports, and lock in a leak-free mode the flow returning from the actuator, until sufficient pilot pressure is built up in the opposite line and the check valve in opened.


  • Body made from yellow zinc-plated cast iron
  • Hydraulic Ports A2 and B2 are size G3/8 or G1/2 or 3/4-16 UNF 2-B (SAE8)


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.