USA

Select your location

USA
 

Stacking modules – Counterbalance

EDM-CB

Stacking modules

Counterbalance

Marginal Column
Content

The secondary flangeable elements EDM-CB-__ can be interfaced and bolted on top of the A and B ports of the ED elements of the Directional Valve Assembly. They incorporate one or two cross piloted counterbalance valves which allow free flow toward the A and B outlet ports, and lock in a leak free mode the flow returning from the actuator. Pilot pressure in the opposite line reduces the pressure setting of the counterbalance valve in proportion to the pilot ratio until opening and allowing the flow return from the actuator.

Features

  • Hydraulic port sizes: A and B – SAE B
  • Special coating and plating available, C.F.

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.