USA

Select your location

USA
 

3/2 Flow diverter

L706_VS95

3/2 Flow diverter

Marginal Column
Content

Line mounted directional valves L706... are 3-way/2-position compact direct operated solenoid valves which control the direction of the oil flow and are suitable for selector or unloading applications.

Features

  • 3 way 2 position valve
  • Directional spool valve with direct solenoid control
  • Upon request, hydraulic/pneumatic pilot, or manual push and twist control
  • Wet pin tube for DC coil, with push rod for mechanical override in case of voltage shortage
  • Unrestricted 360° orientation of DC coil
  • Optional manual override (push-button or screw type)
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.