4/3 – 4/2 Load sensing directional valve elements

L8_10… (ED1-LS-Z) & L8_11… (ED2-LS-DZ)

Compact direct-operated solenoid valves with load sensing connections

Marginal Column

L8_10 and L8_11 directional valve elements with load sensing connections provide load pressure-compensated flow control for the start, stop, and direction of oil flow.


  • Valve elements with solenoid operated directional spool
  • Control spools operated by screwed-in solenoids with extractable coils
  • In the de-energized condition, the control spool is held in the central position by return springs
  • Wet pin tubes for DC coils, with push rod for mechanical override; nickel plated surface
  • Coils can be rotated 360° around the tube; they can be energized by AC current through special connectors with rectifier (RAC)
  • Manual override (push-button or screw type) available upon request
  • Plug-in connectors available; EN 175301-803 (was DIN 43650); AMP Junior; DT04-2P (Deutsch), free leads

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.