USA

Select your location

USA
 

4/3 – 4/2 Load sensing directional valve elements proportional controls

L8_80… (ED4-P-LS)

Compact direct-operated proportional solenoid valves with load sensing connections

Proportional directional valve elements L8_80 with load sensing connections provide load pressure-compensated flow control for the start, stop, direction, and volume of oil flow.

Features

  • Valve element with direct proportional control of spool
  • Control spool operated by screwed-in solenoid with extractable coil
  • In the de-energized condition, the control spool is held in the central position by return springs.
  • Wet pin proportional tubes for DC coils, with push rod for mechanical override; nickel plated surface
  • Manual override (push-button or screw type) available upon request
  • Plug-in connectors available: EN 175301-803 (was DIN 43650) and DT04-2P (Deutsch)
 
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.