USA

Select your location

USA
 

4/3 Lever-operated directional valve elements

L8_L1… (ED-LV)

Compact manual operated valves

Directional valve elements L8_1… are compact manual operated valves which control the start, the stop and the direction of the oil flow. The hand operated lever moves the control spool from its neutral-central position “0” to the required position “a” or “b”, and the required flow from P to A (with B to T), or P to B (with A to T) is achieved.

Features

  • Valve elements with 4 ways and 3 positions
  • Control spools manual operated by hand lever
  • Control spool with return spring or mechanical detent for all three positions.

 
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.