USA

Select your location

USA
 

Secondary pressure and anti-cav relief for EDC

L8565... (EDCM/EDCMF-VM)

Modular secondary element

Marginal Column
Content

These modular secondary elements can be flange mounted on top of the EDC elements machined with the interfacing surface. They let through free flow to the A (or B) port until pressure increases and reaches the selected pressure setting; then they release flow into the tank channels.

Features

  • Body made from yellow zinc-plated cast iron
  • Designed for quick response and stable pressure control
  • Incorporate a reverse flow check for anti-cavitation.

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.