USA

Select your location

USA
 

4/3 – 4/2 Proportional directional valve elements with flow sharing control (LUDV)

L8580... (EDC-P)

Compact direct operated pressure compensated proportional solenoid valves

Marginal Column
Content

The sandwich plate design directional valve elements L8580… are compact direct operated pressure compensated proportional solenoid valves which control the start, the stop, the direction and the quantity of the oil flow, with a Flow Sharing principle.

Features

  • Valve element with direct proportional flow sharing control
  • It can achieve simultaneous activation of different actuators by distributing the available flow proportionally to the speeds selected by the operator
  • Optional hand lever for dual electric and manual operation
  • Manual override (push-button, screw type or lever) available upon request

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.