Select your location
Product Groups
OverviewSystems and Modules
OverviewEngineering
OverviewIndustries
OverviewMobile Applications
OverviewFactory Automation
OverviewMachinery Applications and Engineering
OverviewService by Technology
OverviewService Centers
OverviewService by Market
OverviewTraining
OverviewPurchase Training Systems
OverviewTrends and Topics
OverviewEnergy Efficiency
OverviewMachine Safety
OverviewRexroth Resource Kits
OverviewCase Studies & Tech Papers
OverviewStacking modules, pilot operated check
The secondary flangeable elements EDM-PO-__ can be interfaced and bolted on top of the A and B ports of the ED elements of the Directional Valve Assembly.
They incorporate two cross piloted check valves which allow free flow toward the A and B outlet ports, and lock in a leak-free mode the flow returning from the actuator, until sufficient pilot pressure is built up in the opposite line and the check valve is opened.
Material Number | Description | Max. Quantity | Shipment (Business Days) | |
---|---|---|---|---|
R987271883 | L884A00AB010030 | 10 | 10 | RA18301-40 |
R987271885 | L884A000A010030 | 10 | 10 | RA18301-40 |
R987271887 | L884A000B010030 | 10 | 10 | RA18301-40 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.