USA

Select your location

USA
 

Stacking modules, flow control

L885A... (EDM-FC)

Stacking modules, flow control

Marginal Column
Content

The secondary flangeable elements EDM-FC-_ can be interfaced and bolted on top of the A and B ports of the ED elements of the Directional Valve Assembly. They incorporate two unidirectional flow restrictors, and depending on the version selected, allow free flow A1>A2 and B1>B2, with controlled/restricted flow in the reverse directions A2>A1 and B2>B1, or vice-versa.

Features

  • Hydraulic port sizes: A and B – SAE B
  • Special coating and plating available, C.F.

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.