USA

Select your location

USA
 

Stacking modules, cross-over relief

L886A... (EDM-CR)

Stacking modules, cross-over relief

Marginal Column

The secondary flangeable elements EDM-CR-__ can be interfaced and bolted on top of the A and B ports of the ED elements of the Directional Valve Assembly.

The body consists of one direct acting pressure relief valve. The relief valve for line A releases the oil into line B and vice versa.

Features

  • Port sizes: A and B – SAE 8
  • Special coating and plating available, C.F.
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.