USA

Select your location

USA
 

Needle restrictor, free reverse flow, fine adjustment

STFU-08A

Cartridge valve

Needle restrictor, free reverse flow, fine adjustment

Marginal Column

With flow from 2 to 1, the valve provides a fully adjustable orifice restriction. Free flow is permitted from 1 to 2, regardless of valve adjustment, by when pressure overcomes the spring bias of the valve’s check function. STFU, compared to STVU, is suitable for applications requiring fine adjustments.

Features

  • Common cavity
    – Size 08
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.