Inlet plate – relief and dump

TA-05

Inlet plate – relief and dump

Marginal Column

The inlet elements TA-05-__ are employed to connect the external P and T lines to the P and T channels inside the ED elements of the Directional Valve Assembly. They incorporate a pressure relief cartridge which limits the primary pressure in the P line. The relief setting can be checked through the Test Point port G.

When fitted, the Normally Open Solenoid Unloading VEI Cartridge unloads to Tank all the P line flow; unloading stops when the cartridge coil is energized.

Features

  • Port sizes: P and T – SAE 8; LS and G – SAE 4.
  • Ports LS and G are provided with plugs.
  • Special plating and coating available, C.F.
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.