USA

Select your location

USA
 

Inlet plate – compensator

TA-06

Inlet plate – compensator

Marginal Column
Content

The inlet elements TA-06-__ are employed to connect the external P, T lines to the P, T channels inside the ED elements of the Directional Valve Assembly and to connect to the LS ports of the elements equipped with LS channels. An LS controlled 3-way compensator provides pressure compensated flow to the ED elements of the Directional Valve Assembly. The same 3-way compensator is also controlled by a pilot relief cartridge and unloads to tank any excess flow in order to limit the primary pressure in the system.

Features

  • Port sizes: P and T – SAE 8; LS and G – SAE 4
  • Ports LS and G are provided with plugs
  • Special plating and coating available, C.F.

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.