Exit plate, basic

TC-...

Exit plate, basic

Marginal Column

The exit plate TC-… is employed as end plates to plug the P and T channels of the ED element of the Directional Valve Assembly, or to provide an extra port for P, T, or P and T.

Features

  • Port sizes are available in SAE 6 and SAE 8
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.