USA

Select your location

USA
 

Solenoid operated valves, spool 4-way / 3-position

VED-7I-43-09-CC & VED-7I-43-09-ABT

Cartridge valve

Solenoid-operated valves, 4-way / 3-position

Marginal Column
Content

Solenoid-operated, 4-way / 3-position, direct-acting, spool-type, blocked center (CC) or motor-spool center (ABT), cartridge valve. Port 3 is to be connected to the pressure supply to the cartridge and port 1 must be connected to the tank or return line. When coil S1 is energized, the valve permits flow from port 3 to port 4 and from port 2 to port 1. When coil S2 is energized, the valve permits flow from port 3 to port 2 and from port 4 to port 1. When de-energized, the flow is blocked at all ports (CC) or blocked at port 3 and connects ports 1, 2, and 4 (ABT).

  • Common cavity
    • Size 10
  • VED-7I-43-09-CC
    • Blocked center
    • Valve blocks flow at all ports when de-energized
  • VED-7I-43-09-ABT
    • Motor-spool center
    • Valve blocks flow at port 3, connects ports 1, 2, and 4 when de-energized

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.