USA

Select your location

USA
 

Solenoid operated valves, spool 3-way / 2-position

VED-8I-32-06-SE & VED-7I-32-09-SE

Cartridge valve

Solenoid-operated, 3-way / 2-position, direct-acting, spool-type, cartridge valve.

Marginal Column

Solenoid-operated, 3-way / 2-position, direct-acting, spool-type, cartridge valve. When de-energized, the valve permits bi-directional flow betwen ports 2 and 3, while blocking flow at port 1. When the coil is energized, the valve permits bi-directional flow betwen ports 2 and 1, while blocking flow at port 3.

  • Common cavity
    • Size 08
    • Size 10

 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.