USA

Select your location

USA
 

Directional valves, with fluid actuation

WP & WH

Directional spool valves with fluid actuation

Valves of type WP and WH are directional spool valves with fluid actuation. They control the start, stop, and direction of flow. A full array of spools are available for both the WH and WP operator.

Features:

  • Size 6 and 10
  • Direct operated directional spool valve
  • Porting pattern according to DIN 24340 form A (without locating hole)
  • Porting pattern according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03 (with locating hole)
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.