USA

Select your location

USA
 

Tank mounted return line filters and replacement filter elements

10 TEN 0040 to 0100

Tank mounted return line filter

Tank mounted return line filters are available with or without Rexroth filter elements.

The tank mounted return line filters are designed for installation on fluid tanks. They serve the separation of solid materials from the whole fluid flowing back to the tanks.

Replacement filter elements for Rexroth filters: Filter media for all applications made out of glassfiber-paper, filter-paper, wire mesh, non-wovens, and metal fiber.

The Flexi-bowl™ version of the tank mounted filters comes without a filter element in order to give customer flexibility, less inventory, and reduced lead times.

Features

  • Special highly efficient filter media
  • Adsorption of very fine particles across a broad pressure differential range
  • High dirt holding capacity thanks to large specific filter area
  • Good chemical resistance of the filter elements
  • High collapse resistance of the filter elements (e.g. in case of cold start)
  • Filter ratings: 3…100 μm
  • As standard, each filter is equipped with mechanical-optical maintenance indicator with memory function
 
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.