USA

Select your location

USA
 

Flexi-bowl™ block mounted sandwich filters

320 PZR 025 to 100

Flexi-bowl™ version of sandwich mount filter

The Flexi-bowl™ version of the sandwich mount filters come without filter elements in order to give customers flexibility, reduced inventory and competitive lead times. Rexroth filter elements must be purchased separately. Standard filter media for sandwich filters is woven micro-fiberglass material.

Features

  • Filter for sandwich plate mounting with filter bowl left or right
  • Port patterns to ISO 4401, NG6 and NG10
  • Cyclone effect flow path increases dirt holding capacity
  • Filter elements feature stainless steel support mesh for high durability
  • Various optical and electrical clogging indicators are available
  • Non-bypass design for high system protection

 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.