USA

Select your location

USA
 

Line mounted filters and replacement filter elements

350 LE(N) 0040 to 1000

Line filter with filter element according to DIN 24550

Line filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for installation into pipelines.

The 350LE(N) line filters are suitable for direct installation into pressure lines. They are mostly installed upstream open-loop or closed-loop control units to be protected.


Features

  • Special highly efficient filter media
  • Adsorption of very fine particles across a broad pressure differential range
  • High diret holding capacity thanks to large specific filter area
  • Good chemical resistance of the filter elements
  • High collapse resistance of the filter elements (e.g. in case of cold start)
  • Filter ratings of 3 µm to 100 µm
  • As standard, each filter is equipped with mechanical-optical maintenance indicator with memory function
  • Flow-optimized version due to 3D computer-supported design


The following data sheet contains complete data. Only the part numbers on this page are applicable to GoTo and will ship in 1 to 10 business days (see shipment below).


 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.