USA

Select your location

USA
 

Manifold mount pressure filter and replacement filter elements

450 PBFN 0040 to 1000

Block mounting filter for vertical flange-mounting

Manifold mounted filters are designed to be mounted directly on the pump outlet or control manifolds. They are installed upstream to protect openloop and closed-loop control systems.

Replacement filter elements for Rexroth filters: Filter media for all applications made out of glassfiber-paper, filter-paper, wire mesh, non-wovens, and metal fiber.

Features

  • Special highly efficient filter media
  • Adsorption of very fine particles across a broad pressure differential range
  • High dirt holding capacity thanks to large specific filter area
  • Good chemical resistance of the filter elements
  • High collapse resistance of the filter elements (e.g. in case of cold start)
  • Filter ratings of 3 μm to 100 μm
  • As standard, each filter is equipped with mechanical-optical maintenance indicator with memory function
  • Flow-optimized design due to 3D computer-supported design
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.