USA

Select your location

USA
 

Desiccant Air Breathers

BFSK

Silica gel air filter

Highly efficient breather desiccant BFSK-2X filter provides true air filtration and dehumidificaton of incoming and out going air flow. The BFSK series filters capture very fine contaminant particles and provide high dirt holding capacity using a pleated, microglass element.

Description

  • Sizes 25, 40, 80, 125
  • Micro-glass filter element (3 microns) material provides true depth filtration
  • Check valve option to extend the life of the desiccant
  • Sturdy construction uses metal center tubes
  • Maintenance indicator option for improved monitoring
  • Desiccant material is non-toxic and non-carcinogenic
  • Desiccant pack is replaceable on sizes 40, 80, 125
  • Air filter element can be replaced on all sizes
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.