USA

Select your location

USA
 

Breather filters

BF 7 SL BFS 20; FEF 0, FEF 1 TLF I, TLF III

Breather filters

Filtration and dehumidification of the intake air of industrial systems. Breather filters help to avoid inititial damage in pumps and bearings, and system components.

Design

Model BF 7 SL

Breather filter with threaded filter cartridge and 10 micron pleated filter element.

Flange connection (BF 7 SL...).

BFS 7, BFS 20

Compact design male thread breather with 10 micron pleated paper filter element.

Materials as per spare parts list.

Models FE F 0, FEF 1

Combination filler breather with mounting flange and filling filter (screen basket 500 µm) and removable cap with bayonet lock. The internal breather filter element is 40 µm. The filter element is replaced by exchanging the whole metal cap. The breather cap is secured to the reservoir with a chain.

Materials as per spare parts list.

Models TLF I, TLF III

Removable filter breather housing with internal replaceable filter element. Filter element H10XL, H3XL up to a filtration rating of 10 µm and 3 µm with glass fiber material.

Materials as per spare parts list

Designs:

TLF I…: with female thread,

TLF III…: with male screw-in thread and filling filter (screen basket 130 μm).

 
 
 
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.