USA

Select your location

USA
 

GoTo Analysis Kit

GTAK GoTo Analysis Kit

GTAK

Dirty fluids can compromise the working condition of hydraulic systems and components. Fluid preparation based on the results of an oil analysis by Rexroth can significantly extend the usage period of the fluids and prevent costly equipment failures..

Fluid contamination is a major factor that can cause premature failures of hydraulic systems and components. An effective fluid analysis program can identify contamination and other problems not visible to the naked eye. Once high levels of contaminants are confirmed, corrective actions can be undertaken prior to the advent of costly catastrophic equipment failures. The GTAK fluid analysis kit can be used to obtain a complete and comprehensive laboratory analysis on a customer supplied fluid sample. The GTAK kits are supplied with pre-addressed labels for shipment to any one of multiple labs located throughout the United States. Results are quick and can be obtained via email or on the internet. Trend analysis is possible and easy to obtain for continuous monitoring of equipment.

  • 8 oz ISO CLEAN sample jar
  • Sample submittal form
  • Shipping container
  • Prepaid laboratory analysis
  • Quick results sent via E-mail
  • On-line trend analysis via Horizon system


 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.