The OPM II is a visual particle monitor that measures the the level of contamination and the purity trend of non-aggressive fluids based on the light-extinction principle. In operation, a laser radiates through the measuring cell, directed against a photo diode. As fluid particles pass through the laser beam, the reflected light is reduced and recorded accordingly. Due to the continuous purity monitoring, changes in a system are quickly identified and consequential damage can be avoided.
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.