Popular cross-over filter elements

For all fields of applications

The cental components of any filter are the filter elements. The filtration takes place here. Rexroth filter elements are used for the filtration of pressure fluids, lubricants, industrial fluids, and gases.

Rexroth cross-over filter elements are designed to replace your existing products, even those manufactured by other companies. Rexroth filter elements present the highest quality option for separation of solid materials from the whole fluid flowing back into the tanks. All cross-over elements listed in this section have a maximum order quantity of five and will ship in one day.


  • Designed for optimum flow characteristics to achieve reduced pressure drop
  • Finest materials and manufacturing processes used yield highest available beta efficiencies
  • Compatible with different oil types, including rapidly biodegradable hydraulic oils
  • Element lifetime increased due to materials and design - get more from your investment

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.