Rexroth BODAS sensors measure different variables such as temperature of fluids, circuit pressure, angle of rotation, and position which provide vital information to mobile hydraulic systems. As a component of the BODAS system, these elements are designed to withstand high ambient loads, external vibrations and impact, and harmful fluids that are encountered in mobile applications.
Features
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.