USA

Select your location

USA
 

Variable displacement motors

A10VM

A10VM

Variable dual displacement motor in axial swashplate design

Marginal Column
Content

Variable dual displacement motor A10VM in axial swashplate design is available for both open and closed circuit applications. Output speed is directly proportional to inlet flow and inversely proportional to motor displacement and output torque increases proportional to the pressure difference between high and low pressure sides and increasing displacement. Heavy duty design allows for high output speeds, long service life, and high power to weight ratio.

Features

  • Size 45 and 63
  • Axial piston swashplate design
  • Open and closed circuit
  • High permissible output speeds


NEW - Graduated Lead Time: 30 pieces in 30 days, or any quantity over 30 pieces in 40 days!

 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.