USA

Select your location

USA
 

Fixed displacement motors

(A)A2FM

Fixed motor with axial tapered piston rotary group of bent-axis design

Fixed motor with axial tapered piston rotary group of bent axis design A(A)2FM, is available for hydrostatic drives in open and closed circuits. For use in mobile and stationary application areas, the output speed is dependent on the flow of the pump and the displacement of the motor. The output torque increases with the pressure differential between the high and low pressure sides. Careful selection of the displacements offered, permit sizes to be matched to practically every application.

Features

  • Series 6, Sizes 16 to 180
  • Fixed motor with axial tapered piston rotary group of bent axis design
  • Open and closed circuits
  • High power density within small dimensions
  • Compact design


Graduated Lead Time: 30 pieces in 30 days, or any quantity over 30 pieces in 40 days!