USA

Select your location

USA
 

Variable displacement motors

(A)A6VM

Variable displacement motor in axial tapered piston rotary group of bent-axis design

Variable displacement motor (A)A6VM in axial tapered piston rotary group of bent-axis design is available for open and closed circuit applications. It can be used in both mobile and industrial applications. The output speed is dependent on the flow of the pump and the displacement of the motor. The output torque increases with the pressure differential between the high-pressure and low-pressure side and with increasing displacement.

Features

  • Sizes 80, 107, 160
  • Series 6
  • Axial tapered piston, bent-axis design
  • For use in mobile and stationary applications
  • Wide control range, high speeds and torque
  • Compact, robust motor with long service life
  • Cost savings through elimination of gear shifts and possibility of using smaller pumps
  • Wide selection of control devices; good starting characteristics


Graduated Lead Time: 30 pieces in 30 days, or any quantity over 30 pieces in 40 days!