USA

Select your location

USA
 

Pre-Assembled Filter/Cooler Module

MFC3

Pre-assembled filter/cooler module

The MFC3 is a compact off-line filtration/cooling package, which provides numerous mounting and configuration options. The design allows for multiple selections of AC motors, pumps, filter elements, and auxiliary components. The modular design concept permits field upgrades concerning oil flow, filtration, or configuration with minimal labor and cost.

  • Off line does not interrupt production
  • Versatile / Simple Modular design concept
  • Space saving vertical designs
  • Durable common base construction
  • Multiple mounting and configurations
  • Multiple pump, and filter element selections
  • Dual frequency motor windings standard
  • Stainless Steel, plate style heat exchangers
  • Single supply source
  • Extensive international distribution and service
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.